PRODUCT FAMILIES AT A GLANCE
- HV SEPARABLE CONNECTORS
- HV JOINTS
- HV INDOOR TERMINATIONS
- HV OUTDOOR TERMINATIONS
- MV INDOOR TERMINATIONS
- MV OUTDOOR TERMINATIONS
- MV JOINTS
- MV SEPARABLE CONNECTORS
- LV SEPARABLE CONNECTORS
- LV CLEATS AND GLANDS
- LV JOINTS
NETWORK COMPONENTS
As the world leader in the cable systems industry, Prysmian takes on the sustainable challenge and the ever-growing need for renewable sourced energy, aiming to be our customers’ partner in the energy transition. From joints to terminations; connectors to glands; cleats, fixings, link boxes and resins – we offer the widest range of jointing and terminating solutions on the market. Every product is conceived to be fully integrated with our customers’ power systems, with tailored designs for any installation condition.
To complement the accessories product portfolio, Prysmian has established a state-of-the-art Jointer Training Program. With training schools deployed all over the world, Prysmian works to ensure that common methodology, best practices, and proven tools are the standard for jointers around the globe. Training programmes are tailor-designed and delivered at a regional level, both at our Training Centres of Excellence and at customers’ premises.
Click-Fit is a unique range of products based on a simple plug-and-power concept that enables optimum ease and speed of assembly, maximum reliability, and maintenance-free operations.
The Click-Fit product range includes:
Elaspeed Medium Voltage joints feature coldshrink all-in-one EPDM design. Supplied with shear-bolt connector and does not require special tools for installation. Watertight design suitable for underground networks, installation in cable trays and overhead insulated networks. The flexible design makes it perfect for straight joint, transition joint, branch joint and stop-end solutions. LS0H outer protection version and sensorised version (Elaspeed S) customised solutions are available
Oddělitelné konektory Elascon z EPDM nabízejí široký rozsah použití a jsou určeny pro rozhraní typu C 630 A a 1250 A ve vnitřních i venkovních instalacích. Umožňují bezpečné odpojení při údržbě a každý kus prochází před expedicí kompletní elektrickou zkouškou. Součástí dodávky jsou kabelová oka se šrouby se smykovými hlavami. Konektory jsou vhodné pro jednožilové i třížilové kabely středního napětí, s pancéřováním i bez něj. Podle požadavků aplikace mohou být vybaveny spojovacím konektorem, svodičem přepětí, izolační záslepkou (stand-off plug) nebo uzemňovací záslepkou. Instalace je rychlá a snadná, bez nutnosti použití speciálního nářadí nebo zahřívání.
Pry-Plug terminations are designed to connect extruded High Voltage cables to gas insulated switchgear (GIS). Applicable to both single and three-phase cable enclosures. Easy installation process and no specific maintenance required. Can be provided with a fibre optics integration in the end bell or with the integration of PD sensors, sheath voltage limiters and extension rods.
The silicone rubber Elasticfit range-taking design is suitable for Medium Voltage indoor and outdoor applications. Different solutions are available to cover a wide range of pollution class requirements. It can be installed in vertical, angled, or inverted positions, and it does not require any special tools. Suitable for both one and three-core cables, with or without armour. Monobloc solution available up to 12.7/22 (24) kV for indoor applications. Coldshrink breakout solution available for three-core cables applications.
EPDM screened 600/900A separable connectors suitable for 600A rated bushing according to IEEE 386 both in indoor and outdoor applications. Can be supplied with shear-bolt lug. Full electrical test performed before shipping. No special tool or heating required. Suitable for one or three core Medium Voltage cables, with or without armour.
Coldfit slip-on silicone terminations are designed to connect an extruded high-voltage cable to an outdoor apparatus or overhead line. Prefabricated design with factory-assembled moisture sealing components. Modular design allowing different creepage distances prevents leakage and ensures explosion-proofness. Protected against rain and dust during assembly. Suitable for installation in high-duty environmental conditions. Pre-expanded Coldfit coldshrink terminations are 10 designed to connect Medium Voltage cables to outdoor apparatuses or overhead lines. They have an all-in-one design with the sealing embedded. It is supplied with shear-bolt lugs. Different pollution classes are available for indoor and outdoor applications. Shedless version available for indoor applications. It can be installed in vertical or angled positions, and it does not require any special tools. Suitable for one and three-core cables, with or without armour
In addition to a comprehensive portfolio of cable accessories, Prysmian can also supply dedicated tool kits for the correct and efficient installation of its products. The tool kits are designed to support safe, fast and reliable assembly, ensuring optimal performance and long-term reliability of the installed system. Tailored to specific accessories and applications, Prysmian tool kits help standardise installation practices and support high-quality workmanship in renewable power projects.